IESNA:LM-63-2002
[TEST]P1390393
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-760-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 70CRI 5700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (70) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23732.6
TILT=NONE
70 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
87.6 116.8 124.1 131.4 138.7 153.3 167.9 182.5 197.1 219.0 248.2 292.0 372.3 459.9 467.2 459.9 467.2 518.3 715.4 1175.3 1598.7 1854.2 1883.4 1795.8 
1759.3 1277.5 1036.6 890.6 810.3 730.0 649.7 547.5 350.4 160.6 65.7 7.3 0.0 0.0 
87.6 116.8 124.1 138.7 146.0 167.9 182.5 211.7 233.6 277.4 379.6 576.7 868.7 1036.6 1160.7 1328.6 1598.7 2182.7 3577.0 5920.4 8636.0 9256.5 
8314.8 6978.9 6606.6 5307.2 3869.0 2744.8 1890.7 1343.2 956.3 722.7 343.1 182.5 65.7 7.3 0.0 0.0 
87.6 116.8 124.1 138.7 160.6 182.5 211.7 277.4 423.4 927.1 1759.3 2795.9 3730.3 4767.0 5789.0 6891.3 8219.9 10920.9 17155.2 24630.5 
28784.2 29397.4 28273.2 27141.7 26769.4 25893.4 24250.9 20754.1 14578.3 8256.4 3978.5 1525.7 474.5 240.9 80.3 7.3 0.0 0.0 
87.6 109.5 116.8 138.7 167.9 197.1 255.5 386.9 949.0 2635.3 4635.6 6577.4 8636.0 10117.9 11753.1 13322.6 16279.2 22966.1 31572.8 
39478.8 42055.8 42807.7 42990.2 43924.6 44223.9 44508.6 40960.7 32346.7 24440.7 16987.3 11577.9 3365.3 941.7 270.1 58.4 7.3 0.0 
0.0 
87.6 102.2 116.8 138.7 167.9 204.4 277.4 540.2 1642.5 4270.5 7416.9 9920.8 11906.4 13848.3 16220.8 18848.8 23608.5 33324.9 46903.0 
53787.0 56086.5 56539.1 58371.4 60335.2 60459.3 58313.0 50764.8 40836.6 31602.0 25725.5 16870.5 5226.9 1722.8 365.0 73.0 7.3 0.0 
0.0 
87.6 94.9 109.5 131.4 167.9 204.4 299.3 584.0 2138.9 5409.4 8884.2 11161.8 13132.8 15541.9 18213.7 21506.0 27535.9 38931.3 53078.9 
59853.4 62780.7 64415.9 67438.1 68920.1 68744.9 65218.9 56101.1 44676.5 37544.3 30631.1 18629.8 7307.4 2328.7 357.7 73.0 0.0 
0.0 0.0 
87.6 87.6 102.2 124.1 160.6 197.1 270.1 540.2 1846.9 4613.7 7533.7 9971.9 11775.0 13527.0 15804.7 18527.6 23053.7 32405.1 45713.1 
52932.9 54852.8 55268.9 56765.4 58283.8 58444.4 55911.3 48450.6 39354.7 31083.7 25017.4 16593.1 5438.6 2350.6 489.1 65.7 0.0 0.0 
0.0 
87.6 87.6 102.2 124.1 153.3 189.8 240.9 394.2 1095.0 2693.7 4840.0 6847.5 8687.1 9993.8 11322.4 12833.5 15235.3 21600.9 31200.5 
38770.7 41252.8 41771.1 41960.9 42661.7 42990.2 43026.7 39091.9 31485.2 23550.1 17133.3 11599.8 3730.3 1430.8 357.7 51.1 0.0 0.0 
0.0 
87.6 87.6 102.2 116.8 138.7 167.9 197.1 255.5 416.1 1029.3 1927.2 2985.7 3942.0 4803.5 5781.7 6825.6 8008.2 10782.2 16717.2 24907.9 
28879.1 29368.2 28025.0 26791.3 26404.4 25141.5 23236.2 18921.8 13651.1 8227.2 4212.1 1708.2 569.4 270.1 80.3 0.0 0.0 0.0 
87.6 80.3 94.9 109.5 124.1 138.7 167.9 182.5 211.7 270.1 394.2 635.1 897.9 1043.9 1182.6 1401.6 1722.8 2233.8 3423.7 6212.4 9117.8 9679.9 
8373.2 6862.1 6577.4 4978.7 3613.5 2401.7 1613.3 1226.4 992.8 788.4 423.4 197.1 58.4 0.0 0.0 0.0 
87.6 80.3 87.6 102.2 116.8 131.4 146.0 160.6 175.2 197.1 226.3 277.4 372.3 459.9 459.9 452.6 474.5 518.3 649.7 1175.3 1839.6 2000.2 1803.1 1576.8 
1525.7 1146.1 934.4 824.9 766.5 737.3 686.2 613.2 445.3 175.2 51.1 0.0 0.0 0.0 
87.6 80.3 87.6 94.9 109.5 124.1 131.4 146.0 146.0 160.6 175.2 197.1 211.7 255.5 270.1 262.8 233.6 226.3 233.6 240.9 248.2 277.4 321.2 357.7 357.7 416.1 
459.9 489.1 511.0 503.7 496.4 438.0 372.3 211.7 51.1 0.0 0.0 0.0 
87.6 73.0 80.3 87.6 94.9 102.2 109.5 109.5 109.5 116.8 116.8 124.1 131.4 131.4 131.4 138.7 138.7 146.0 138.7 131.4 131.4 131.4 131.4 131.4 138.7 160.6 
182.5 189.8 197.1 211.7 248.2 284.7 277.4 219.0 80.3 0.0 0.0 0.0 
87.6 73.0 73.0 80.3 80.3 80.3 87.6 87.6 87.6 87.6 87.6 94.9 87.6 87.6 87.6 87.6 87.6 87.6 94.9 94.9 102.2 102.2 102.2 109.5 109.5 124.1 
146.0 160.6 167.9 167.9 153.3 131.4 124.1 102.2 58.4 0.0 0.0 0.0 
87.6 65.7 65.7 65.7 65.7 73.0 65.7 65.7 65.7 65.7 65.7 65.7 65.7 65.7 58.4 58.4 58.4 58.4 58.4 51.1 58.4 65.7 80.3 87.6 87.6 94.9 87.6 73.0 65.7 51.1 43.8 36.5 21.9 7.3 0.0 
0.0 0.0 0.0 
87.6 65.7 58.4 58.4 58.4 58.4 58.4 51.1 51.1 51.1 43.8 43.8 36.5 36.5 29.2 29.2 21.9 29.2 36.5 43.8 36.5 21.9 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.6 65.7 58.4 58.4 51.1 51.1 51.1 43.8 43.8 36.5 29.2 21.9 14.6 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.6 58.4 51.1 51.1 43.8 43.8 43.8 36.5 36.5 21.9 14.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.6 58.4 51.1 43.8 36.5 36.5 29.2 29.2 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.6 58.4 43.8 36.5 29.2 29.2 21.9 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.6 51.1 43.8 36.5 29.2 29.2 21.9 14.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.6 51.1 43.8 36.5 29.2 21.9 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.6 51.1 43.8 29.2 21.9 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.6 51.1 36.5 29.2 21.9 14.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.6 51.1 36.5 29.2 21.9 14.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.6 51.1 36.5 29.2 21.9 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.6 58.4 43.8 36.5 21.9 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.6 65.7 51.1 43.8 36.5 21.9 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.6 80.3 65.7 58.4 51.1 43.8 36.5 21.9 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.6 94.9 87.6 80.3 73.0 65.7 58.4 51.1 43.8 29.2 21.9 14.6 14.6 7.3 7.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
87.6 102.2 94.9 87.6 80.3 73.0 73.0 65.7 51.1 43.8 29.2 29.2 21.9 21.9 14.6 14.6 14.6 7.3 7.3 7.3 7.3 7.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.3 7.3 7.3 0.0 
0.0 0.0 
87.6 109.5 102.2 94.9 87.6 87.6 80.3 73.0 65.7 51.1 43.8 36.5 29.2 29.2 21.9 21.9 21.9 14.6 14.6 14.6 14.6 14.6 14.6 7.3 7.3 7.3 7.3 7.3 7.3 7.3 7.3 7.3 7.3 14.6 14.6 
7.3 7.3 0.0 
87.6 116.8 109.5 102.2 102.2 94.9 94.9 94.9 80.3 73.0 58.4 51.1 51.1 43.8 36.5 36.5 29.2 29.2 29.2 29.2 29.2 21.9 21.9 21.9 14.6 14.6 14.6 14.6 14.6 14.6 14.6 21.9 21.9 21.9 
21.9 21.9 21.9 0.0 
87.6 116.8 109.5 109.5 109.5 102.2 102.2 102.2 94.9 87.6 80.3 65.7 58.4 58.4 51.1 51.1 43.8 43.8 43.8 43.8 36.5 29.2 29.2 21.9 21.9 21.9 21.9 21.9 21.9 21.9 21.9 21.9 21.9 21.9 
21.9 21.9 21.9 0.0 
87.6 109.5 102.2 102.2 102.2 102.2 102.2 102.2 102.2 87.6 80.3 73.0 73.0 65.7 65.7 58.4 58.4 58.4 58.4 51.1 51.1 43.8 36.5 29.2 29.2 21.9 21.9 21.9 21.9 21.9 21.9 21.9 21.9 
21.9 21.9 21.9 21.9 0.0 
87.6 109.5 102.2 102.2 94.9 94.9 94.9 87.6 87.6 87.6 80.3 80.3 80.3 73.0 73.0 73.0 73.0 73.0 80.3 87.6 80.3 65.7 58.4 51.1 51.1 43.8 43.8 36.5 36.5 
43.8 36.5 29.2 21.9 21.9 14.6 14.6 14.6 0.0 
87.6 102.2 102.2 94.9 94.9 94.9 94.9 94.9 87.6 87.6 87.6 87.6 87.6 87.6 87.6 94.9 94.9 94.9 94.9 94.9 94.9 102.2 116.8 131.4 138.7 138.7 
124.1 109.5 102.2 87.6 80.3 73.0 65.7 43.8 29.2 14.6 7.3 0.0 
87.6 109.5 102.2 102.2 102.2 102.2 109.5 102.2 102.2 102.2 109.5 109.5 109.5 109.5 109.5 116.8 116.8 124.1 124.1 131.4 131.4 138.7 138.7 146.0 146.0 160.6 
182.5 197.1 197.1 189.8 182.5 167.9 160.6 138.7 87.6 14.6 7.3 0.0 
87.6 109.5 116.8 116.8 116.8 124.1 124.1 131.4 131.4 131.4 138.7 146.0 146.0 146.0 153.3 160.6 167.9 175.2 167.9 160.6 153.3 160.6 160.6 167.9 175.2 204.4 
226.3 233.6 248.2 262.8 299.3 335.8 321.2 262.8 94.9 14.6 0.0 0.0 
87.6 116.8 124.1 124.1 131.4 146.0 153.3 160.6 167.9 182.5 197.1 211.7 233.6 270.1 292.0 277.4 262.8 255.5 255.5 270.1 277.4 306.6 386.9 408.8 416.1 459.9 
489.1 503.7 511.0 489.1 467.2 423.4 350.4 189.8 73.0 7.3 0.0 0.0 
87.6 116.8 124.1 131.4 138.7 153.3 167.9 182.5 197.1 219.0 248.2 292.0 372.3 459.9 467.2 459.9 467.2 518.3 715.4 1175.3 1598.7 1854.2 1883.4 1795.8 
1759.3 1277.5 1036.6 890.6 810.3 730.0 649.7 547.5 350.4 160.6 65.7 7.3 0.0 0.0 
